F050h Detected Module Ident List
The following list contains the detected modules of the drive. By default it will contain the SRA parameter modules for safety and the X22 and/or X23 modules if the drive model supports them. When the EtherCAT modifies the safety modules, the modifications will be reflected in this list. The I/O modules are not user modifiable.
For more information, see Modular Device Profile.
Parameter | Index | Sub-Index | Data Type | Float Scale | Units | Access | PDO Mappable | SMM Versions |
---|---|---|---|---|---|---|---|---|
Highest sub-index supported | F050h | 0 | Unsigned8 | - | - | Read only | No | All |
Module Ident 1 | F050h | 1 | Unsigned32 | - | - | Read only | No | All |
Module Ident 2 | F050h | 2 | Unsigned32 | - | - | Read only | No | All |
Module Ident 3 | F050h | 3 | Unsigned32 | - | - | Read only | No | All |
Module Ident 4 | F050h | 4 | Unsigned32 | - | - | Read only | No | v1, v2 |
Module Ident 5 | F050h | 5 | Unsigned32 | - | - | Read only | No | v1, v2 |